|4:Tamsong Technology
|5:Shenzhen
|6:Jinju Mo
|7:ts@tamsong.com
|8:0755-23823407
|9:Room 606, Block A, Santai building, No. 10, Lishan road, Nanshan district, Shenzhen city
|10:"
|11:Shenzhen
|12:518000
|13:China
|14:[add more description]
|15:
|16:
|17:FAW J7
|18:ADAS
|19:7/1/2018
|20:
|21:
|22:Custom
|23:PF8200 (ASIL-B Safety)
|24:
|25:
|26:DZ
|27:
|28:
|29:SC33PF8200DZES
|30:
|31:
|32:
|33:
|34:
|35:Selected Value
|36:
|37:
|38:D
|39:Z
|40:
|41:
|42:Event asserts FSOB
|43:Event asserts FSOB
|44:Event asserts FSOB
|45:Event does not assert FSOB
|46:Active Safe State Disabled
|47:
|48:
|49:0x08
|50:Disabled
|51:Secure Write Disabled
|52:
|53:
|54:PGOOD monitoring on PWRUP enabled
|55:PGOOD Indicator
|56:STANDBY Active High
|57:FailSafe Enabled
|58:100us
|59:VIN_OVLO Enabled
|60:VIN_OVLO Shutdown Disabled
|61:0.1
|62:XFAILB Operation Disabled
|63:VTT Output Disable in HI-Z
|64:SW Regulators Default in AutoSkip mode
|65:
|66:
|67:SW1/2/3/4 Quad Phase
|68:Reserved
|69:SW5/6 Single Phase
|70:VTT Mode Disabled
|71:
|72:
|73:2.5 MHz
|74:2000KHz to 3000KHz
|75:Disabled
|76:Disabled
|77:FSS Range set to 5%
|78:Frequency Spread Spectrum Disabled
|79:
|80:
|81:3.0 V
|82:
|83:
|84:2 sec
|85:Shut down >TRESET
|86:32 msec
|87:Level Sensitive
|88:
|89:
|90:Clear within 100% of window
|91:WDI event Disabled in Standby
|92:WD Timer Disabled in Standby
|93:WD Timer Disabled 
|94:WD event detected on falling edge 
|95:Hard WD Reset
|96:
|97:
|98:6
|99:
|100:6
|101:64 ms
|102:
|103:
|104:15
|105:16
|106:
|107:DISABLED
|108:30 min
|109:
|110:
|111:120 us
|112:250 us
|113:250 us
|114:250 us
|115:100 us
|116:0
|117:
|118:
|119:250
|120:Group 4 (1st)
|121:Group 4 (1st)
|122:Mirror power up sequence
|123:
|124:
|125:OV Fault Bypassed
|126:UV Fault Bypassed
|127:ILIM Fault Bypassed
|128:
|129:OV Fault Bypassed
|130:UV Fault Bypassed
|131:ILIM Fault Bypassed
|132:
|133:OV Fault Bypassed
|134:UV Fault Bypassed
|135:ILIM Fault Bypassed
|136:
|137:OV Fault Bypassed
|138:UV Fault Bypassed
|139:ILIM Fault Bypassed
|140:
|141:OV Fault Bypassed
|142:UV Fault Bypassed
|143:ILIM Fault Bypassed
|144:
|145:OV Fault Bypassed
|146:UV Fault Bypassed
|147:ILIM Fault Bypassed
|148:
|149:OV Fault Bypassed
|150:UV Fault Bypassed
|151:ILIM Fault Bypassed
|152:
|153:OV Fault Bypassed
|154:UV Fault Bypassed
|155:ILIM Fault Bypassed
|156:
|157:OV Fault Bypassed
|158:UV Fault Bypassed
|159:ILIM Fault Bypassed
|160:
|161:OV Fault Bypassed
|162:UV Fault Bypassed
|163:ILIM Fault Bypassed
|164:
|165:OV Fault Bypassed
|166:UV Fault Bypassed
|167:ILIM Fault Bypassed
|168:BGMON shutdown Bypassed
|169:
|170:
|171:65 GM
|172:65 GM
|173:65 GM
|174:65 GM
|175:65 GM
|176:65 GM
|177:56
|178:65 GM
|179:5
|180:
|181:
|182:OFF
|183:
|184:
|185:1.025
|186:0
|187:4.5
|188:Group 3
|189:1.05
|190:0.95
|191:Regulator reacts upon a Watchdog
|192:Reg. is part of AND function to control PGOOD
|193:12.5
|194:0
|195:1uH
|196:
|197:1.025
|198:0
|199:4.5
|200:Group 3
|201:1.05
|202:0.95
|203:Regulator reacts upon a Watchdog
|204:Reg. is part of AND function to control PGOOD
|205:12.5
|206:225
|207:1uH
|208:
|209:1.025
|210:0
|211:4.5
|212:Group 3
|213:1.05
|214:0.95
|215:Regulator reacts upon a Watchdog
|216:Reg. is part of AND function to control PGOOD
|217:12.5
|218:0
|219:1uH
|220:
|221:1.025
|222:0
|223:4.5
|224:Group 3
|225:1.05
|226:0.95
|227:Regulator reacts upon a Watchdog
|228:Reg. is part of AND function to control PGOOD
|229:12.5
|230:225
|231:1uH
|232:
|233:1.35
|234:2
|235:4.5
|236:Group 4 (1st)
|237:1.07
|238:0.95
|239:Regulator reacts upon a Watchdog
|240:Reg. is part of AND function to control PGOOD
|241:12.5
|242:45
|243:1uH
|244:
|245:1.8
|246:2
|247:2.1
|248:Group 4 (1st)
|249:1.07
|250:0.95
|251:Regulator reacts upon a Watchdog
|252:Reg. is part of AND function to control PGOOD
|253:12.5
|254:90
|255:1uH
|256:
|257:3.3
|258:2
|259:2.1
|260:Group 4 (1st)
|261:1.07
|262:0.95
|263:Regulator reacts upon a Watchdog
|264:Reg. is part of AND function to control PGOOD
|265:270
|266:1uH
|267:
|268:
|269:3.3
|270:1.05
|271:0.95
|272:0
|273:Normal Mode
|274:Regulator reacts upon a Watchdog
|275:Reg. is part of AND function to control PGOOD
|276:Group 4 (1st)
|277:
|278:1.8
|279:1.05
|280:0.95
|281:2
|282:Normal Mode
|283:Regulator reacts upon a Watchdog
|284:Reg. is part of AND function to control PGOOD
|285:I2C Control Only
|286:LDO2 set by VSELECT. Low=3.3V / High=1.8V
|287:Group 4 (1st)
|288:
|289:3.3
|290:1.05
|291:0.95
|292:2
|293:Normal Mode
|294:Regulator bypass Watchdog event
|295:Reg. is part of AND function to control PGOOD
|296:Group 4 (1st)
|297:
|298:2.5
|299:1.05
|300:0.95
|301:4
|302:Normal Mode
|303:Regulator reacts upon a Watchdog
|304:Reg. is part of AND function to control PGOOD
|305:Group 4 (1st)
|306:
|307:
|308:3.0V